6.6.1 NVMADR
Note: Bit [15] is
undefined while WR =
1
.Name: | NVMADR |
Offset: | 0x81A |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NVMADR[14:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NVMADR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 14:0 – NVMADR[14:0] NVM Address Bits
Note: The individual bytes in this
multibyte register can be accessed with the following register names:
- NVMADRH: Accesses the high byte NVMADR[15:8]
- NVMADRL: Accesses the low byte NVMADR[7:0]