12.3.2 Idle and WWDT
When in Idle, the WWDT Reset is blocked and will instead wake the device. The WWDT wake-up is not an interrupt, therefore ROI does not apply.
Important: The WWDT can bring the device out of Idle, in
the same way it brings the device out of Sleep. The DOZEN bit is not affected.