6.3.1 FSR Read
With the intended address loaded into an FSR register a MOVIW
instruction or read of INDF will read data from the program memory or EEPROM.
Reading from NVM requires one instruction cycle. The CPU operation is suspended during the read, and resumes immediately after. Read operations return a single byte of memory.