33.7.1 DAC1CON0

DAC Control Register
Name: DAC1CON0
Offset: 0x90E

Bit 76543210 
 EN OE1 PSS[1:0] NSS 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – EN DAC Enable bit

ValueDescription
1 DAC is enabled
0 DAC is disabled

Bit 5 – OE1 DAC Voltage Output Enable bit

ValueDescription
1 DAC voltage level is output on the DAC1OUT1 pin
0 DAC voltage level is disconnected from the DAC1OUT1 pin

Bits 3:2 – PSS[1:0] DAC Positive Source Select bit

ValueDescription
11 Reserved
10 FVR buffer
01 VREF+
00 AVDD

Bit 0 – NSS DAC Negative Source Select bit

ValueDescription
1 VREF-
0 AVSS