5.1.1.1.5 BDB_ResetVia_TouchlinkCluster Function
Syntax
void BDB_ResetVia_TouchlinkCluster(ResetTargetCallback_t pfcallback);
Description
This function resets the target device to factory defaults using the touchlink commissioning cluster.
Input Parameters
| Parameter Name | Description |
|---|---|
pfcallback | Call the callback with the status when the request is complete |
Return Type and Values
- None