5.1.1.2 BDB Generic APIs
The following table provides details about the BDB Generic APIs:
| Function Prototype | Description |
|---|---|
void BDB_EventsSubscribe(const BdbEventSubscriber_t *subscriber) | BDB Subscribe to different events for application |
uint32_t BDB_GetChannelMask(BDB_ChannelMaskType_t type) | Gets the channel mask BDB attribute |
void BDB_Init(BDB_InitDone_t initDoneCallback) | Resets the BDB Information base/Attributes |
void BDB_ResetToFactoryNew(bool leaveNetwork) | BDB Reset via local action |
void BDB_SetAllowTLResetToFN(bool allow) | BDB set the device to allow to accept TL Reset to FN |
void BDB_SetChannelMask(BDB_ChannelMaskType_t type, uint32_t channelMask) | Sets the channel mask BDB attribute |