5.1.1.1.4 BDB_InvokeCommissioning Function
Syntax
bool BDB_InvokeCommissioning(BDB_InvokeCommissioningReq_t *req);Description
The commissioning API invokes the commissioning based on the given information in the request structure.
Input Parameters
| Parameter Name | Description |
|---|---|
req | Request structure information for invoking commissioning |
Return Type and Values
true– If handling the eventfalse– Otherwise