5.1.1.1.8 BDB_SetTCLKExchangeMethod Function
Syntax
void BDB_SetTCLKExchangeMethod(uint8_t exchangeMethod);
Description
Sets the TCLK exchange method BDB attribute.
Input Parameters
Return Type and Values
| Parameter Name | Description |
|---|---|
exchangeMethod | Type of the TCLK exchange method |
- None