5.1.1.1.9 BDB_SetTCLKRetryMaxAttempts Function
Syntax
void BDB_SetTCLKRetryMaxAttempts(uint8_t attempts);
Description
This function configures the maximum number of retry attempts for TCLK in BDB.
Input Parameters
| Parameter Name | Description |
|---|---|
attempts | Number of maximum retry attempts |
Return Type and Values
- None