5.1.7.3.3 ZCL_GetAttributeLength Function
Syntax
uint16_t ZCL_GetAttributeLength(uint8_t typeId, const uint8_t *value);
Description
This function returns the amount of bytes for a type identified by the type’s ID.
Input Parameters
| Parameter Name | Description |
|---|---|
typeId | Type’s ID |
value |
|
Return Type and Values
- None