5.1.7.3.13 ZCL_StartReporting Function
Syntax
void ZCL_StartReporting(void);Description
This function starts the attribute's reporting process if any attributes are configured for reporting by the application. The function restarts the reporting sequence if it is already in progress.
Input Parameters
- None
- None