5.1.7.3.9 ZCL_RegisterEndpoint Function
Syntax
void ZCL_RegisterEndpoint(ZCL_DeviceEndpoint_t *endpoint);
Description
Application endpoint registration function.
This function registers an application endpoint with the ZCL. This process enables the ZCL to identify the types of devices the application uses and the client and server clusters it supports.
Input Parameters
Return Type and Values
| Parameter Name | Description |
|---|---|
endpoint | Contains device descriptor |
- None