5.1.7.3.16 ZCL_GetNextSeqNumber Function
Syntax
static inline uint8_t ZCL_GetNextSeqNumber(void);Description
This function returns the next sequence number.
Input Parameters
- None
- Offset
Syntax
static inline uint8_t ZCL_GetNextSeqNumber(void);Description
This function returns the next sequence number.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.