5.1.1.2.5 BDB_SetAllowTLResetToFN Function
Syntax
void BDB_SetAllowTLResetToFN(bool allow);Description
This function sets the BDB to allow the device to accept a TL Reset to FN.
Input Parameters
| Parameter Name | Description |
|---|---|
allow |
|
Return Type and Values
- None