5.1.1.2.1 BDB_EventsSubscribe Function
Syntax
void BDB_EventsSubscribe(const BdbEventSubscriber_t *subscriber);
Description
BDB subscribes to different events for the application.
Input Parameters
Return Type and Values
| Parameter Name | Description |
|---|---|
subscriber | Structure listing functions for events |
- None