5.1.1.2.3 BDB_Init Function
Syntax
void BDB_Init(BDB_InitDone_t initDoneCallback);
Description
Initializes the BDB component.
Input Parameters
Return Type and Values
| Parameter Name | Description |
|---|---|
initDoneCallback | Callback after initialization |
- None