5.1.1.2.2 BDB_GetChannelMask Function
Syntax
uint32_t BDB_GetChannelMask(BDB_ChannelMaskType_t type);Description
Gets the channel mask BDB attribute.
Input Parameters
Return Type and Values
| Parameter Name | Description |
|---|---|
type | type of the channel mask |
channelMask