33.5.11 ADACQ
Note: The individual bytes in this multibyte
            register can be accessed with the following register names:
- ADACQH: Accesses the high byte ADACQ[12:8]
- ADACQL: Accesses the low byte ADACQ[7:0]
| Name: | ADACQ | 
| Offset: | 0x1D21 | 
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ACQ[12:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACQ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 12:0 – ACQ[12:0] Acquisition (charge share time) Select
| ADACQ | Acquisition Time | |
|---|---|---|
| CS != ADCRC | CS = ADCRC | |
| 1 1111 1111 1111 | 8191 clocks of FOSC | 8191 clocks of ADCRC | 
| 1 1111 1111 1110 | 8190 clocks of FOSC | 8190 clocks of ADCRC | 
| 1 1111 1111 1101 | 8189 clocks of FOSC | 8189 clocks of ADCRC | 
| ... | ... | ... | 
| 0 0000 0000 0010 | 2 clocks of FOSC | 2 clocks of ADCRC | 
| 0 0000 0000 0001 | 1 clocks of FOSC | 1 clocks of ADCRC | 
| 0 0000 0000 0000 | Not included in the data conversion cycle(1) | |
| Note: 
                                                   
 | ||