33.5.4 ADCON3
| Name: | ADCON3 | 
| Offset: | 0x1D29 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CALC[2:0] | SOI | TMD[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W/HC | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 6:4 – CALC[2:0] ADC Error Calculation Mode Select
| CALC | ADERR | Application | |
|---|---|---|---|
| DSEN = 0Single-Sample Mode | DSEN = 1CVD Double-Sample Mode(1) | ||
| 111 | Reserved | Reserved | Reserved | 
| 110 | Reserved | Reserved | Reserved | 
| 101 | ADFLTR-ADSTPT | ADFLTR-ADSTPT | Average/filtered value vs. setpoint | 
| 100 | ADPREV-ADFLTR | ADPREV-ADFLTR | First derivative of filtered value(3) (negative) | 
| 011 | Reserved | Reserved | Reserved | 
| 010 | ADRES-ADFLTR | (ADRES-ADPREV)-ADFLTR | Actual result vs. averaged/filtered value | 
| 001 | ADRES-ADSTPT | (ADRES-ADPREV)-ADSTPT | Actual result vs. setpoint | 
| 000 | ADRES-ADPREV | ADRES-ADPREV | First derivative of single measurement(2) | 
| Actual CVD result(2) | |||
| Note: 
                                                   
 | |||
Bit 3 – SOI ADC Stop-on-Interrupt
| Value | Name | Description | 
|---|---|---|
| x | CONT = 0 | This bit is not used | 
| 1 | CONT = 1 | GO is cleared when the Threshold conditions are met, otherwise the conversion is retriggered | 
| 0 | CONT = 1 | GO is not cleared by hardware, must be cleared by software to stop retriggers | 
Bits 2:0 – TMD[2:0] Threshold Interrupt Mode Select
| Value | Description | 
|---|---|
| 111 | Interrupt regardless of threshold test results | 
| 110 | Interrupt if ADERR > ADUTH | 
| 101 | Interrupt if ADERR ≤ ADUTH | 
| 100 | Interrupt if ADERR < ADLTH or ADERR > ADUTH | 
| 011 | Interrupt if ADERR > ADLTH and ADERR < ADUTH | 
| 010 | Interrupt if ADERR ≥ ADLTH | 
| 001 | Interrupt if ADERR < ADLTH | 
| 000 | Never interrupt |