33.5.18 ADACC
ADC Accumulator Register(1)
See the “Computation Operation” section for more details.
Important: This register
            contains signed two’s complement accumulator value and the upper unused bits contain
            copies of the sign bit. 
         Note: 
            
      - This register can only be written
                  when GO = 0.
- The individual bytes in this
                  multibyte register can be accessed with the following register names:- ADACCU: Accesses the upper byte ADACC[17:16]
- ADACCH: Accesses the high byte ADACC[15:8]
- ADACCL: Accesses the low byte ADACC[7:0].
 
| Name: | ADACC | 
| Offset: | 0x1D16 | 
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ACC[17:16] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | x | x | |||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ACC[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |