33.5.2 ADCON1
| Name: | ADCON1 | 
| Offset: | 0x1D27 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PPOL | IPEN | GPOL | PCSC | DSEN | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | 
Bit 7 – PPOL Precharge Polarity
| Value | Name | Description | 
|---|---|---|
| x | ADPRE = 0 | Bit has no effect | 
| 1 | ADPRE > 0 | External analog I/O pin is connected to VDD Internal AD sampling capacitor (CHOLD) is connected to VSS | 
| 0 | ADPRE > 0 | External analog I/O pin is connected to VSS Internal AD sampling capacitor (CHOLD) is connected to VDD | 
Bit 6 – IPEN A/D Inverted Precharge Enable
| Value | Name | Description | 
|---|---|---|
| x | DSEN = 0 | Bit has no effect | 
| 1 | DSEN = 1 | The precharge and guard signals in the second conversion cycle are the opposite polarity of the first cycle | 
| 0 | DSEN = 1 | Both Conversion cycles use the precharge and guards specified by PPOL and GPOL | 
Bit 5 – GPOL Guard Ring Polarity Selection
| Value | Description | 
|---|---|
| 1 | ADC guard Ring outputs start as digital high during Precharge stage | 
| 0 | ADC guard Ring outputs start as digital low during Precharge stage | 
Bit 1 – PCSC Precharge Sample Capacitor Only
| Value | Description | 
|---|---|
| 1 | Precharge only applies to the internal sampling capacitor | 
| 0 | Precharge applies to both the internal sampling capacitor and the external I/O pin | 
Bit 0 – DSEN Double-Sample Enable
| Value | Description | 
|---|---|
| 1 | Two conversions are processed as a pair. The selected computation is performed after every second conversion. | 
| 0 | Selected computation is performed after every conversion |