33.5.6 ADCLK
Note: ADC Clock divider
            is only available if FOSC is selected as the ADC clock source (CS =
               
0).| Name: | ADCLK | 
| Offset: | 0x1D2D | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – CS[5:0] ADC Clock divider Select
| Value | Description | 
|---|---|
| n | ADC Clock frequency = FOSC/(2*(n+1)) |