| 111111 | Fixed Voltage
                                                  Reference (FVR) Buffer
                                                  2(1) | 
| 111110 | Fixed Voltage
                                                  Reference (FVR) Buffer
                                                  1(1) | 
| 111101 | DAC2_OUT(2) | 
| 111100 | DAC1_OUT(2) | 
| 111011 | Temperature
                                                  Indicator(3) | 
| 111010 | VSS (Analog Ground) | 
| 111001 | OPA1_OUT | 
| 111000-011000 | Reserved. No
                                                  channel connected. | 
| 010111 | RC7(4) | 
| 010110 | RC6(4) | 
| 010101 | RC5(5) | 
| 010100 | RC4(5) | 
| 010011 | RC3(5) | 
| 010010 | RC2(5) | 
| 010001 | RC1(5) | 
| 010000 | RC0(5) | 
| 001111 | RB7(4) | 
| 001110 | RB6(4) | 
| 001101 | RB5(4) | 
| 001100 | RB4(4) | 
| 001011-000110 | Reserved. No
                                                  channel connected. | 
| 000101 | RA5 | 
| 000100 | RA4 | 
| 000011 | Reserved. No
                                                  channel connected. | 
| 000010 | RA2 | 
| 000001 | RA1 | 
| 000000 | RA0 | 
| Note: 
                                                  Refer to the “FVR - Fixed Voltage
                                                  Reference” chapter for more details.Refer to the “DAC - Digital-to-Analog
                                                  Converter Module” chapter for more
                                                  details.Refer to the “Temperature Indicator
                                                  Module” chapter for more details.20-pin devices only.14/20-pin devices only.
 |