33.5.12 ADCAP
| Name: | ADCAP | 
| Offset: | 0x1D23 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CAP[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CAP[4:0] ADC Additional Sample Capacitor Selection
| Value | Description | 
|---|---|
| 1 to 31 | Number of pF in the additional capacitance | 
| 0 | No additional capacitance |