9.26.1.1 +READAPPIMAGE
This command is used to read the DCE Flash image contents. The DTE receives the data in raw binary format.
Security – Default Security for the command is:
GGGG
|
Command |
Description |
Security |
|---|---|---|
AT+READAPPIMAGE=<INT_FLASH_ADDR>,<DATA_LEN> | Read internal Flash application image | GGGG |
|
Parameter Name |
Type |
Description |
|---|---|---|
<INT_FLASH_ADDR> | Integer String Byte Array | The address of internal flash (range from 0x90000000 to 0x90100000) |
<DATA_LEN> | Integer String Byte Array |
The length of data read |