9.4.1.4 V

This command controls the level of verbosity used when displaying command responses. The response to this command will be in the new verbosity format specified.

Table 9-23. Command Syntax
CommandDescription
ATV<N>

Set value

Table 9-24. Command Parameter Syntax
Parameter NameTypeDescription

<N>

Integer

Verbosity level:
  • 0 – Just 0 or 1
  • 1 – 0 for success, 1:<STATUS_CODE> for error
  • 2 – Just OK or ERROR
  • 3 – OK for success, ERROR:<STATUS_CODE> for error
  • 4 – OK for success, either ERROR:<STATUS_MSG> or ERROR:<STATUS_CODE> for error
  • 5 – OK for success, ERROR:<STATUS_CODE>[,<STATUS_MSG>] for error