9.12.1.1 +PING

This command sends a ping (ICMP Echo Request) to the target address.

Security – Default Security for the command is: GGGG

Table 9-121. Command Syntax

Command

Description

Security

AT+PING=<TARGET_ADDR>

Ping a target address

GGGG

AT+PING=<TARGET_ADDR>,<PROTOCOL_VERSION>

Ping a target address (specifying IP protocol)

GGGG

Table 9-122. Command Parameter Syntax

Parameter Name

Type

Description

<TARGET_ADDR>

String

IP address or host name of target

<PROTOCOL_VERSION>

Integer

IP protocol version

4 – IPv4