9.8.1.2 +DNSRESOLV
This command is used to resolve domain names via DNS.
Security – Default Security for the command is: GGGG
| Command | Description | Security |
|---|---|---|
|
| Query for domain name resolution |
|
| Parameter Name | Type | Description | |
|---|---|---|---|
<TYPE> |
Integer |
Type of record | |
| 1 | A | ||
<DOMAIN_NAME> |
String |
Domain name to resolve | |