3.2.5 Device Selection
Configure the MCC based RNWF11 driver for different module variants as shown in the following figure.
By default, the “RNWF Supported Variants” is set to RNWF02. To use RNWF system services on RNWF11, change the value of “RNWF Supported Variants” to RNWF11.