9.2.5 Parameter Types
The definition of each command specifies the data types used for any associated parameters. The data types are as follows:
- Integer
- String
- Binary – used only in commands for sending data and receiving data where the DTE either specifies a length or puts the DCE into raw mode.