9.20.2.4 +WSTALU

Link established

Table 9-238. AEC Syntax

AEC

Description

+WSTALU:<ASSOC_ID>,<BSSID>,<CHANNEL>

Link up

Table 9-239. AEC Element Syntax

Element Name

Type

Description

<ASSOC_ID>

Integer

Association ID

<BSSID>

String

The BSSID of the Access Point the DCE has connected to

<CHANNEL>

Integer

The channel number of network