9.27.1.1 +AZUREC
This command is used to give configurations needed to connect to IoT hub. This command is a configuration command which supports setting and getting parameter values. The behavior of configuration commands is described in general in the Configuration Commands section.
Security – Default Security for the command is: GGGG
|
Command |
Description |
Security |
|---|---|---|
|
| Query configuration list (all options) |
|
|
| Query a single element |
|
AT+AZUREC=<ID>,<AZURE_MODELID> | Set a single element |
|
|
Parameter Name |
Type |
Description |
|---|---|---|
|
|
Integer |
Parameter ID number |
<AZURE_MODELID> | Integer String Byte Array | Unique identifier for device template |
|
ID |
Name |
Type |
Description |
Security |
|---|---|---|---|---|
|
1 |
|
String | Model ID of the device model Maximum length is 64 |
|