9.18.1.2 +WAP

This command is used to enable the DCE’s hotspot access point functionality.

Security – Default Security for the command is: GGGG

Table 9-201. Command Syntax

Command

Description

Security

AT+WAP

Read status of AP function

GGGG

AT+WAP=<STATE>

Set state of AP function

GGGG

Table 9-202. Command Parameter Syntax

Parameter Name

Type

Description

<STATE>

Integer

State of the hotspot feature
  • 0 – Disable
  • 1 – Enable
Table 9-203. Response Syntax

Response

Description

+WAP:<STATE>

Query state (disconnected)

Table 9-204. Response Element Syntax

Element Name

Type

Description

<STATE>

Integer

Connected state

  • 0 – Disabled
  • 1 – Enabled