17.8.16 Voltage References System (VREF) Control
Name: | VREF |
Offset: | 0x40 |
Reset: | 0x0XXX0000 |
Property: | Write-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CALIB[10:8] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | x | x | x |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CALIB[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BGOUTEN | TSEN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 26:16 – CALIB[10:0] Bandgap Voltage Generator Calibration
These bits are used to calibrate the output level of the bandgap voltage reference. These bits are loaded from Flash Calibration Row at start-up.
Bit 2 – BGOUTEN Bandgap Output Enable
Value | Description |
---|---|
0 | The bandgap output is not available as an ADC input channel |
1 | The bandgap output is routed to an ADC input channel |
Bit 1 – TSEN Temperature Sensor Enable(1)
Value | Description |
---|---|
0 | Temperature sensor is disabled |
1 | Temperature sensor is enabled and
routed to an ADC input channel Note: 1. The TSEN bit is not available on the DA1
device. |