17.8.20 DPLL Status
Name: | DPLLSTATUS |
Offset: | 0x50 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DIV | ENABLE | CLKRDY | LOCK | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 3 – DIV Divider Enable
Value | Description |
---|---|
0 | The reference clock divider is disabled |
1 | The reference clock divider is enabled |
Bit 2 – ENABLE DPLL Enable
Value | Description |
---|---|
0 | The DPLL is disabled |
1 | The DPLL is enabled |
Bit 1 – CLKRDY Output Clock Ready
Value | Description |
---|---|
0 | The DPLL output clock is off |
1 | The DPLL output clock is on |
Bit 0 – LOCK DPLL Lock Status
Value | Description |
---|---|
0 | The DPLL Lock signal is cleared |
1 | The DPLL Lock signal is asserted |