17.8.19 DPLL Control B
Name: | DPLLCTRLB |
Offset: | 0x4C |
Reset: | 0x00000000 |
Property: | Write-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DIV[10:8] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DIV[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
LBYPASS | LTIME[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
REFCLK[1:0] | WUF | LPEN | FILTER[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 26:16 – DIV[10:0] Clock Divider
These bits are used to set the XOSC clock source division factor. Refer to Principle of Operation.
Bit 12 – LBYPASS Lock Bypass
Value | Description |
---|---|
0 | Normal Mode: the CLK_FDPLL96M is turned off when lock signal is low. |
1 | Lock Bypass Mode: the CLK_FDPLL96M is always running, lock is irrelevant. |
Bits 10:8 – LTIME[2:0] Lock Time
These bits select Lock Timeout.
LTIME[2:0] | Name | Description |
---|---|---|
0x0 | DEFAULT | No time-out |
0x1-0x3 | Reserved | |
0x4 | 8MS | Time-out if no lock within 8 ms |
0x5 | 9MS | Time-out if no lock within 9 ms |
0x6 | 10MS | Time-out if no lock within 10 ms |
0x7 | 11MS | Time-out if no lock within 11 ms |
Bits 5:4 – REFCLK[1:0] Reference Clock Selection
These bits select the CLK_FDPLL96M_REF source.
REFCLK[1:0] | Name | Description |
---|---|---|
0x0 | XOSC32 | XOSC32 clock reference |
0x1 | XOSC | XOSC clock reference |
0x2 | GCLK_DPLL | GCLK_DPLL clock reference |
0x3 | Reserved |
Bit 3 – WUF Wake Up Fast
Value | Description |
---|---|
0 | DPLL CK output is gated until complete startup time and lock time. |
1 | DPLL CK output is gated until startup time only. |
Bit 2 – LPEN Low-Power Enable
Value | Description |
---|---|
0 | The time to digital converter is selected. |
1 | The time to digital converter is not selected, this will improve power consumption but increase the output jitter. |
Bits 1:0 – FILTER[1:0] Proportional Integral Filter Selection
These bits select the DPLL filter type.
FILTER[1:0] | Name | Description |
---|---|---|
0x0 | DEFAULT | Default filter mode |
0x1 | LBFILT | Low bandwidth filter |
0x2 | HBFILT | High bandwidth filter |
0x3 | HDFILT | High damping filter |