44.7.8 Comparator Status A

Table 44-9. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: STATUSA
Offset: 0x1C
Reset: 0x00000000
Property: Read-Only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       WSTATE0[1:0] 
Access RR 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       STATE1STATE0 
Access RR 
Reset 00 

Bits 17:16 – WSTATE0[1:0] Window 0 Current State

These bits show the current state of the signal if the window mode is enabled.

ValueNameDescription
0x0 ABOVE Signal is above window
0x1 INSIDE Signal is inside window
0x2 BELOW Signal is below window
0x3 - Reserved

Bits 0, 1 – STATEn Comparator n Current State (n=0,1)

This bit shows the current state of the output signal from COMPn. STATEn is valid only when STATUSB.READYn=1.