44.7.2 Comparator Control B

Table 44-3. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: CTRLB
Offset: 0x04
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       START1START0 
Access R/SR/S 
Reset 00 

Bits 0, 1 – STARTn Comparator n Start Comparison (n=0,1)

Writing a '0' to this field has no effect.

Writing a '1' to STARTn starts a single-shot comparison on COMPn if both the Single-Shot and Enable bits in the Comparator n Control Register are '1' (COMPCTRLn.SINGLE and COMPCTRLn.ENABLE), if enabled in single-shot mode. Writing a '1' has no effect.

This bit always reads as zero.

Note: If COMPCTRLn.SINGLE=1 and WINCTRL.WIN=1, window single shot mode, it is only necessary to set one of the CTRLB.STARTn bits for the paired window comparators.