44.7.14 Comparator Window Control

Table 44-15. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: WINCTRL
Offset: 0x3C
Reset: 0x00000000
Property: PAC Write-Protection, Write-Synchronized

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      WINTSEL[1:0]WEN 
Access R/WR/WR/W 
Reset 000 

Bits 2:1 – WINTSEL[1:0] Window n Interrupt Selection

These bits configure the interrupt mode for the comparator n window mode.

ValueNameDescription
0x0 ABOVE Interrupt on signal above window
0x1 INSIDE Interrupt on signal inside window
0x2 BELOW Interrupt on signal below window
0x3 OUTSIDE Interrupt on signal outside (above or below) window

Bit 0 – WEN Window n Mode Enable

Note: If WINCTRL.WIN=1 then both pair of appropriate comparators must have identical COMPCTRLn.SINGLE bit value settings.
ValueDescription
0 Window mode is disabled for Comparator 0 and 1
1 Window mode is enabled for Comparator 0 and 1