44.7.9 Comparator Status B

Table 44-10. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: STATUSB
Offset: 0x20
Reset: 0x00000000
Property: Read-Only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       READY1READY0 
Access R/HS/HCR/HS/HC 
Reset 00 

Bits 0, 1 – READYx Comparator x Ready

This bit is cleared when the comparator n output is not ready.
 This bit is set when the comparator n output is ready.

Note: In single shot mode, the READY is also cleared when a comparison is triggered by software (CTRLB.STARTx = 1). When the comparison is triggered by an event, the READY is set after the first comparison and stay set as long as the comparator is enabled.