26.7.2 Interrupt Enable Set

Table 26-4. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: INTENSET
Offset: 0x0004
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        ADDVREGRDY 
Access R/W 
Reset 0 
Bit 76543210 
   BORVDDUSB   LVDRDYLVDET 
Access R/WR/WR/W 
Reset 000 

Bit 8 – ADDVREGRDY Additional Regulator Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to the bit enables the ADDVREGRDY interrupt.

Each bit will read as the current value of the ADDVREGRDY interrupt enable.

Bit 5 – BORVDDUSB BORVDDUSB Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to the bit enables the corresponding BORVDDUSB interrupt.

Each bit will read as the current value of the BORVDDUSB interrupt enable.

Bit 1 – LVDRDY Low Voltage Detector Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit enables the LVDRDY interrupt.

This bit will read as the current value of the LVDRDY interrupt enable.

Bit 0 – LVDET Low Voltage Detector Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit enables the LVDET interrupt.

This bit will read as the current value of the LVDET interrupt enable.