26.7.4 Flag Status
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | STATUS |
Offset: | 0x000C |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ADDVREGRDY | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BORVDDUSB | LVDRDY | LVDET | |||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bit 8 – ADDVREGRDY Additional Regulator Status
Set by hardware when the voltage corresponding Additional Regulator is ok.
Bit 5 – BORVDDUSB BORVDDUSB Status
Set by hardware when VDD_USB is OK.
Bit 1 – LVDRDY Low Voltage Detector Ready Status
Set by hardware when the Low Voltage Detector is ready.
Bit 0 – LVDET Low Voltage Detector Status
Set to one if VDDIO crosses the threshold voltage in the “good” direction according to LVD.DIR.