26.7.7 LVD Control
Note: The LVD comparator is testing for a threshold on the VDDIO supply.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | LVD |
Offset: | 0x0018 |
Reset: | 0x00000000 |
Property: | PAC Write Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
LEVEL[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | OEVEN | DIR | ENABLE | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 19:16 – LEVEL[3:0] Threshold Level.
Refer to REG 52 in 51.3 Power Supply.
Bit 4 – RUNSTDBY Run During Standby
Value | Description |
---|---|
0 | Run during standby disabled |
1 | Run during standby enabled |
Bit 3 – OEVEN Output Event Enable
Value | Description |
---|---|
0 | Output events disabled |
1 | Output events enabled |
Bit 2 – DIR Detection Direction
Value | Description |
---|---|
0 | Rising detection |
1 | Falling detection |
Bit 1 – ENABLE Enable Low Voltage Detection
Value | Description |
---|---|
0 | Low Voltage Detection disabled |
1 | Low Voltage Detection enabled |