36.6.1 Control A Register

Table 36-1. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLA
Offset: 0x000
Reset: 0x000
Property: PAC Write Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  RUNSTDBY       
Access R/W 
Reset 0 

Bit 6 – RUNSTDBY Run in Standby

ValueDescription
0Module is disabled in Standby Sleep mode
1Module continues to run in Standby Sleep mode