36.6.10 SQI CLOCK CONTROL REGISTER

Table 36-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CLKCON
Offset: 0x110
Reset: 0x0000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      CLKDIV[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
 CLKDIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
       STABLEEN 
Access RR/W 
Reset 00 

Bits 18:8 – CLKDIV[10:0] SQI Clock Tsqi Frequency Select bit <10:0>

Note: Refer to the Electrical Characteristics for the maximum clock frequency specifications.

Setting these bits to ‘00000000’ specifies the highest frequency of the SQI clock.

ValueDescription
10000000000Base clock Tbc is divided by 2048
01000000000Base clock Tbc is divided by 1024
00100000000Base clock Tbc is divided by 512
00010000000Base clock Tbc is divided by 256
00001000000Base clock Tbc is divided by 128
00000100000Base clock Tbc is divided by 64
00000010000Base clock Tbc is divided by 32
00000001000Base clock Tbc is divided by 16
00000000100Base clock Tbc is divided by 8
00000000010Base clock Tbc is divided by 4
00000000001Base clock Tbc is divided by 2
00000000000Base clock Tbc

Bit 1 – STABLE Tsqi Clock Stable Select bit

This bit is set to '1' when the SQI clock, TSQI, is stable after writing a '1' to the EN bit.

ValueDescription
1Tsqi clock is stable
0Tsqi clock is not stable

Bit 0 – EN Tsqi Clock Enable Select bit

When clock oscillation is stable, the SQI module will set the STABLE bit to '1'.

ValueDescription
1Enable the SQI clock (Tsqi) (when clock oscillation is stable, the SQI module sets the STABLE bit to ‘1’)
0Disable the SQI clock (Tsqi) (the SQI module should stop its clock to enter a low power state); SFRs can still be accessed, as they use PBCLK5