36.6.18 SQI STATUS REGISTER 2

Table 36-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STAT2
Offset: 0x130
Reset: 0x0000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       CMDSTAT[1:0] 
Access RR 
Reset 00 
Bit 15141312111098 
      CONAVAIL[3:1] 
Access RRR 
Reset 000 
Bit 76543210 
 CONAVAIL[0]SQID3SQID2SQID1SQID0 RXUNTXOV 
Access RRRRRRR 
Reset 0000000 

Bits 17:16 – CMDSTAT[1:0] Current Command Status bits <1:0>

These bits indicate the current command status.

ValueDescription
11Reserved
10Receive
01Transmit
00Idle

Bits 10:7 – CONAVAIL[3:0] Control buffer Space Available bits <3:0>

These bits indicate the available control wordspace.

ValueDescription
10008 words are available
01117 words are available
00011 word is available
0000No words are available

Bit 6 – SQID3 SQID3 Status bit

ValueDescription
1Data is present on SQID3
0Data is not present on SQID3

Bit 5 – SQID2 SQID2 Status bit

ValueDescription
1Data is present on SQID2
0Data is not present on SQID2

Bit 4 – SQID1 SQID1 Status bit

ValueDescription
1Data is present on SQID1
0Data is not present on SQID1

Bit 3 – SQID0 SQID0 Status bit

ValueDescription
1Data is present on SQID0
0Data is not present on SQID0

Bit 1 – RXUN Receive buffer Underflow Status bit

ValueDescription
1Receive buffer Underflow has occurred
0Receive buffer underflow has not occurred

Bit 0 – TXOV Transmit buffer Overflow Status bit

ValueDescription
1Transmit buffer overflow has occurred
0Transmit buffer overflow has not occurred