36.6.7 SQI XIP CONTROL REGISTER 2

These bits contain the 8-bit code value for the mode bits.

Table 36-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: XCON2
Offset: 0x104
Reset: 0x0000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     DEVSEL[1:0]MODEBYTES[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 MODECODE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:10 – DEVSEL[1:0] Device Select bits <1:0>

ValueDescription
11Reserved
10Reserved
01Device 1 is selected
00Device 0 is selected

Bits 9:8 – MODEBYTES[1:0] Mode Byte Cycle Enable bits <1:0>

ValueDescription
11Three cycles
10Two cycles
01One cycle
00Zero cycles

Bits 7:0 – MODECODE[7:0] Mode Code Value bits <7:0>