36.6.19 SQI BUFFER DESCRIPTOR CONTROL REGISTER

Table 36-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BDCON
Offset: 0x134
Reset: 0x0000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      STARTPOLLENDMAEN 
Access R/WR/WR/W 
Reset 000 

Bit 2 – START Buffer Descriptor Processor Start bit

ValueDescription
1Start the buffer descriptor processor
0Disable the buffer descriptor processor

Bit 1 – POLLEN Buffer Descriptor Poll Enable bit

ValueDescription
1BDP poll is enabled
0BDP poll is not enabled

Bit 0 – DMAEN DMA Enable bit

ValueDescription
1DMA is enabled
0DMA is disabled