36.6.3 Interrupt Enable Set Register

Table 36-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x014
Reset: 0x000
Property: PAC Write Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SQI 
Access R/S 
Reset 0 

Bit 0 – SQI SQI Interrupt Enable Set

Writing a ‘1’ to this field clears the interrupt enable.

When read, the value return reflects the state of the enable as denoted below.

ValueDescription
0Interrupt disabled
1Interrupt enabled