36.6.24 SQI BUFFER DESCRIPTOR DMA TRANSMIT STATUS REGISTER

Table 36-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BDTXDSTAT
Offset: 0x14C
Reset: 0x0000
Property: -

Bit 3130292827262524 
    TXSTATE[3:0]  
Access RRRR 
Reset xxxx 
Bit 2322212019181716 
    TXBUFCNT[4:0] 
Access RRRRR 
Reset xxxx0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TXCURBUFLEN[7:0] 
Access RRRRRRRR 
Reset xxxx0000 

Bits 28:25 – TXSTATE[3:0] Current DMA Transmit State Status bits <3:0>

These bits provide information on the current DMA receive states.

Bits 20:16 – TXBUFCNT[4:0] DMA Buffer Byte Count Status bits <4:0>

These bits provide information on the internal buffer space.

Bits 7:0 – TXCURBUFLEN[7:0] Current DMA Transmit Buffer Length Status bits <7:0>

These bits provide the length of the current DMA transmit buffer.